IESNA:LM-63-2002
[TEST]P943930
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37286
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3401.2 3379.9 3335.3 3296.6 3286.9 3290.8 3302.4 3323.7 3343.1 3348.9
3350.8 3379.9 3440 3538.8 3703.6 3936.1 4219.1 4560.2 4996.2 5515.6
6104.8 6825.7 7699.8 8694 9763.8 10913 12015.8 12529.3 11777.4 9101
4951.7 1397.3 428.3 253.9 145.4 60.1 0
3401.2 3389.6 3343.1 3304.3 3294.6 3296.6 3308.2 3329.5 3347 3352.8
3356.7 3387.7 3445.8 3550.5 3711.3 3945.8 4232.6 4575.7 5023.4 5542.8
6151.3 6893.6 7802.5 8775.4 9864.5 11042.9 12122.3 12587.5 11659.2 8897.5
4721 1310.1 414.7 232.6 135.7 54.3 0
3401.2 3385.7 3341.2 3300.5 3283 3285 3290.8 3302.4 3310.1 3317.9
3329.5 3362.5 3424.5 3523.3 3686.1 3901.2 4176.4 4502 4922.6 5436.2
6077.6 6880 7821.9 8868.4 9953.7 11104.9 12192.1 12758 12070 9610.7
5705.5 2104.7 562 279.1 164.7 64 0
3401.2 3378 3335.3 3290.8 3267.5 3261.7 3265.6 3267.5 3267.5 3281.1
3300.5 3337.3 3399.3 3496.2 3635.7 3841.2 4114.4 4447.8 4868.3 5380
6073.8 6903.2 7961.4 9153.3 10374.2 11571.9 12690.2 13322 12973.1 11155.3
7659.1 3705.5 1116.3 407 197.7 62 0
3401.2 3378 3337.3 3290.8 3261.7 3255.9 3259.8 3259.8 3259.8 3275.3
3310.1 3343.1 3395.4 3478.8 3604.7 3794.7 4069.9 4412.9 4835.4 5374.1
6085.4 7033.1 8256 9703.7 11192.1 12525.5 13601.1 14283.2 14364.6 13434.4
10713.4 6443.9 2736.5 697.7 234.5 54.3 0
3401.2 3372.2 3331.5 3285 3253.9 3248.1 3253.9 3261.7 3261.7 3277.2
3314 3341.2 3381.9 3471 3604.7 3794.7 4062.1 4412.9 4843.1 5411
6153.2 7172.6 8540.9 10209.5 11903.3 13374.3 14451.9 15254.2 15746.5 15432.5
13376.2 9391.7 4498.2 1412.8 300.4 69.8 0
3401.2 3378 3335.3 3286.9 3255.9 3248.1 3252 3259.8 3259.8 3275.3
3310.1 3347 3399.3 3484.6 3616.4 3810.2 4081.5 4422.6 4848.9 5387.7
6099 7048.6 8277.3 9703.7 11176.6 12539 13663.1 14446 14550.7 13527.4
10959.5 6692 2629.9 678.3 195.7 52.3 0
3401.2 3381.9 3341.2 3292.7 3261.7 3253.9 3259.8 3265.6 3271.4 3286.9
3312.1 3352.8 3418.7 3517.5 3659 3854.7 4131.9 4469.1 4889.6 5416.8
6114.5 6994.3 8058.3 9219.2 10407.2 11606.8 12744.5 13382.1 12946 11242.5
7878.1 3786.9 1129.9 424.4 201.6 62 0
3401.2 3387.7 3345 3298.5 3273.3 3269.4 3277.2 3292.7 3306.3 3319.8
3337.3 3372.2 3440 3546.6 3705.5 3924.5 4197.8 4529.2 4943.9 5445.9
6081.5 6870.3 7794.7 8804.4 9858.7 10998.3 12118.5 12682.4 12089.4 10054.5
6352.8 2496.2 715.1 341.1 182.2 73.6 0
3401.2 3391.5 3347 3300.5 3279.1 3277.2 3290.8 3317.9 3341.2 3354.7
3368.3 3403.2 3467.1 3575.7 3742.3 3976.8 4263.7 4610.6 5036.9 5552.4
6149.4 6891.6 7746.3 8705.6 9725 10854.9 11930.5 12353 11554.5 8969.2
4914.8 1480.7 451.6 228.7 122.1 48.5 0
3401.2 3389.6 3347 3300.5 3279.1 3279.1 3292.7 3317.9 3343.1 3354.7
3366.3 3395.4 3461.3 3564 3728.8 3957.4 4242.3 4604.7 5033.1 5521.4
6108.7 6819.9 7670.7 8635.8 9608.7 10738.6 11837.5 12356.8 11682.4 9238.6
5234.6 1645.4 476.8 248.1 127.9 44.6 0
